Brand: Bryant
Catalog ID: BRY432R3W
Application
High Ampacity Connections
Catalog Number
BRY432R3W
Color
Red
Environmental Conditions
IP67
Ingress Protection
IP67
Insulation
Insulated Body
Material
PBT
Mounting Type
Screw Mount
Number Of Poles
3-POLE
Series
Watertight IP67
Size
Standard
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Receptacle
UPC
781786782679
Amperage Rating
32 A
Current / Amperage Rating
32 A
Dielectric Strength
Withstand 3000V AC
Voltage - Maximum
600 VAC
Voltage Rating
380-480 VAC
Voltage Rating Description
380-480 VAC
Number Of Wires
4-WIRE
Wire Size
#10 AWG to #8 AWG
Industry Standard(s)
VDE, CE
Nema Rating
Non-NEMA
Carton Quantity
10