WBP_HBL45123R_PRODIMAGE
WBP_HBL45123R_PRODIMAGE
WBP_HBL45123R_App_PRODIMAGE
Discontinued

Cord and Cable Reels, Industrial Cord Reel, With Box and 5252GRY, 45' 12/3, Yellow

Brand:

Bryant

Catalog ID:

BRY45123R

Cord and Cable Reels, Industrial Cord Reel, With Box and 5252GRY, 45' 12/3, Yellow

Positive Latch Maintains Desired Cord Length

Product details

General

Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
45 Ft.
Cable Type
#12/3 SJEO
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Reel with Portable Outlet Box and 1 Duplex Plate
OEM Brand Name
Hubbell Bryant
Series
Industrial
Type
Reel With Portable Outlet Box And 1-15A 125V Duplex Receptacle
UPC
781786128163

Dimensions

Cable Length Active
540
Cable Length Inactive
60
Reel Frame Dimension
Steel

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Cable Specification
12/3 SJEO
Feeder Cord
12/3 SJEO
Nema Color
Yellow and Black