Image of BRY501431W Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow
Image of BRY501431W Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow

Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow

Brand:

Bryant

Catalog ID:

BRY501431W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow

Ratchet Lock and be Enabled/Disabled

Product details

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft.

Cable Type

#14/3 SOW-A

Catalog Number

BRY501431W

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Bryant

Series

Weatherproof

Type

16" Weatherproof

UPC

781786128088

Dimensions

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Cable Specification

14/3 SOW-A

Feeder Cord

14/3 SOW-A

Nema Color

Yellow and Black