WBP_HBLC25143IN_PRODIMAGE
WBP_HBLC25143IN_PRODIMAGE

Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow

Brand:

Bryant

Catalog ID:

BRYC25143IN

Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow

Product details

General

Cable Length

25 Ft.

Cable Type

#14/3 SJT

Catalog Number

BRYC25143IN

Light Source

Incandescent

Series

Commercial

Type

Reel With Metallic Incandescent Hand Lamp, Yellow

UPC

781786380172

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC