WBP_HBLC40163FL_PRODIMAGE
WBP_HBLC40163FL_PRODIMAGE
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow

Brand:

Bryant

Catalog ID:

BRYC40163FL

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow

Product details

General

Cable Length

40 Ft.

Cable Type

#18/2 SJTOW

Catalog Number

BRYC40163FL

Light Source

Fluorescent

Series

Commercial

Type

Reel With Flouorescent Hand Lamp, Automatic Shut Off

UPC

781786380196

Electrical Ratings

Amperage Rating

12 A

Current / Amperage Rating

12 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC