WBP_HBLC40182AFL_PRODIMAGE
WBP_HBLC40182AFL_PRODIMAGE
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

Brand:

Bryant

Catalog ID:

BRYC40182AFL

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

Product details

General

Cable Length

40 Ft.

Cable Type

#16/3 SJT

Catalog Number

BRYC40182AFL

Light Source

Fluorescent

Series

Commercial

Type

Reel With Flouorescent Hand Lamp, In-Line Receptacle

UPC

781786380189

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC