WBP_FT10Y3_PRODIMAGE
WBP_FT10Y3_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 3'

Brand:

Bryant

Catalog ID:

BRYFT10Y3

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 3'

Product details

General

Catalog Number

BRYFT10Y3

Channel Height

1.25 IN

Channel Width

1.81 IN

Color

Yellow

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 10

UPC

781786145511

Dimensions

Dimensions

3.0 ft x 5.6 in x 1.7 in

Height

1.7 in

Length

3 ft

Width

5.6 in

Resources and downloads