WBP_FT2BK10_PRODIMAGE
WBP_FT2BK10_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Black, 10'

Brand:

Bryant

Catalog ID:

BRYFT2BK10

FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Black, 10'

Product details

General

Catalog Number

BRYFT2BK10

Channel Height

0.31 IN

Channel Width

0.60 IN

Color

Black

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 2

UPC

781786145306

Dimensions

Dimensions

10.0 ft x 2.75 in x 0.53 in

Height

0.53 in

Length

10 ft

Width

2.75 in

Logistics

Carton Quantity

50

Resources and downloads