WBP_FT2BR10_PRODIMAGE
WBP_FT2BR10_PRODIMAGE

FloorTrakFlexible Non-Metallic Cover for Cables, Size 2, Brown, 10'

Brand:

Bryant

Catalog ID:

BRYFT2BR10

FloorTrakFlexible Non-Metallic Cover for Cables, Size 2, Brown, 10'

Product details

General

Catalog Number

BRYFT2BR10

Channel Height

0.31 IN

Channel Width

0.60 IN

Color

Brown

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 2

UPC

781786145313

Dimensions

Dimensions

10.0 ft x 2.75 in x 0.53 in

Height

0.53 in

Length

10 ft

Width

2.75 in

Resources and downloads