WBP_FT3BG25_PRODIMAGE
WBP_FT3BG25_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 25'

Brand:

Bryant

Catalog ID:

BRYFT3BG25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 25'

Product details

General

Channel Height
0.50 IN
Channel Width
0.75 IN
Color
Beige
Series
FloorTrak Floor Cable Cover
Type
FloorTrak 3
UPC
781786145344

Dimensions

Dimensions
25.0 ft x 3 in x 0.75 in
Height
0.75 in
Length
25 ft
Width
3 in

Resources and downloads