WBP_FT3BR25_PRODIMAGE
WBP_FT3BR25_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Brown, 25'

Brand:

Bryant

Catalog ID:

BRYFT3BR25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Brown, 25'

Product details

General

Catalog Number

BRYFT3BR25

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Brown

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145382

Dimensions

Dimensions

25.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

25 ft

Width

3 in

Resources and downloads