WBP_FT4BK25_PRODIMAGE
WBP_FT4BK25_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Black, 25'

Brand:

Bryant

Catalog ID:

BRYFT4BK25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Black, 25'

Product details

General

Catalog Number

BRYFT4BK25

Channel Height

0.75 IN

Channel Width

1.21 IN

Color

Black

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 4

UPC

781786145443

Dimensions

Dimensions

25.0 ft x 3.25 in x 1.1 in

Height

1.1 in

Length

25 ft

Width

3.25 in

Resources and downloads