WBP_HBLMH2000_PRODIMAGE
WBP_HBLMH2000_PRODIMAGE
Discontinued

Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light

Brand:

Bryant

Catalog ID:

BRYMH2000

Temporary Lighting Products, 6-12', 2000W, 220,000 Lumen Output Metal Halide Cart Light

Product details

General

Light Source
Metal Halide
Series
Cart Light
Type
Metal Halide
UPC
781786379930

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Wattage
2000 W