WBP_HBLPP10AAL_PRODIMAGE
WBP_HBLPP10AAL_PRODIMAGE

SERVICE POLE, 10'2", 2 SL DECO., ALU

Brand:

Bryant

Catalog ID:

BRYPP10AAL

SERVICE POLE, 10'2", 2 SL DECO., ALU

Product details

General

Catalog Number

BRYPP10AAL

Color

Aluminum

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193024

Dimensions

Height

122 in