WBP_HBLPP15A_PRODIMAGE
WBP_HBLPP15A_PRODIMAGE

SERVICE POLE, 15'2", 2 SL DECO., GY

Brand:

Bryant

Catalog ID:

BRYPP15A

SERVICE POLE, 15'2", 2 SL DECO., GY

Product details

General

Catalog Number

BRYPP15A

Color

Gray

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193062

Dimensions

Height

182 in

Resources and downloads