WBP_03310003_PRODIMAGE
WBP_03310003_PRODIMAGE

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .75-.99" Cable Range

Brand:

Bryant

Catalog ID:

SSR075

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .75-.99" Cable Range

Standard Product

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

2,200 lbs

Catalog Number

SSR075

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

440

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271722

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

2

Resources and downloads