WBP_073041276_PRODIMAGE
WBP_073041276_PRODIMAGE

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

Brand:

Bryant

Catalog ID:

BDS43U

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

Closed Mesh

Product details

General

Application

Single Eye

Approx Breaking Strength

550 lbs

Catalog Number

BDS43U

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786240049

Conductor Related

Cable Diameter Range

0.43 in-0.56 in

Cable Size

.43-.56" (1.09-1.42)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

2000