WBP_073041284_PRODIMAGE
WBP_073041284_PRODIMAGE

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.73-0.85"

Brand:

Bryant

Catalog ID:

BDS73L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.73-0.85"

Closed Mesh

Product details

General

Application

Universal Eye

Approx Breaking Strength

1,400 lbs

Catalog Number

BDS73L

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786240223

Conductor Related

Cable Diameter Range

0.73 in-0.85 in

Cable Size

.73-.85" (1.85-2.16)

Logistics

Carton Quantity

10

Resources and downloads