WBP_02211013_PRODIMAGE
WBP_02211013_PRODIMAGE

Conduit Riser Grip, 3" Conduit, Ring Type, Closed Mesh, 0.75-0.99"

Brand:

Bryant

Catalog ID:

CC075R3

Conduit Riser Grip, 3" Conduit, Ring Type, Closed Mesh, 0.75-0.99"

Ring Type Closed Mesh

Product details

General

Application
Cable Support in Conduit
Approx Breaking Strength
820 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Series
Conduit Riser
Style
Closed Mesh, Single Weave
Type
Ring Type
UPC
781786248540

Dimensions

Conduit Trade Size
3 in

Conductor Related

Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)

Resources and downloads