WBP_CS6365_PRODIMAGE
WBP_CS6365_PRODIMAGE

Locking Devices, Industrial, Male Plug, 50A 3- Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

CS8165

Locking Devices, Industrial, Male Plug, 50A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Heavy Duty Black

  • Super tough nylon housing offers better impact qualities
  • Stainless steel shroud protects contacts and prevents mismating
  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Thermoplastic polyester interior provides heat resistance and impact strength

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
50A Heavy Duty Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Type
Plugs
UPC
781786831117

Dimensions

Dimensions
6.38 in x 2.56 in x 2.56 in
Display Size
Standard Sized
Height
2.56 in
Length
6.38 in
Width
2.56 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Screw Terminals
Current Rating
50 A
Phase
Three Phase
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG

Logistics

Carton Quantity
10

Resources and downloads