WBP_NSOBOX14D_PRODIMAGE
WBP_NSOBOX14D_PRODIMAGE
Discontinued

Cabinets, Net Select, Hinged Door Only, With Latch

Brand:

Bryant

Catalog ID:

NSOBOX14D

Cabinets, Net Select, Hinged Door Only, With Latch

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

Product details

General

Catalog Number

NSOBOX14D

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

14"

Specifications

  • Depth - 0.33” (8)
  • Finish - White, powder coat
  • Height - 15.55” (395)
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Hinged Door

UPC

883778503146

Dimensions

Thickness

0.0781

Width

15.8 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications