WBP_HDC10BK_PRODIMAGE
WBP_HDC10BK_PRODIMAGE
Discontinued

Cable Assembly, HDMI, #24 AWG, Link, Black, 20' Length

Brand:

Bryant

Catalog ID:

HDL20BK

Cable Assembly, HDMI, #24 AWG, Link, Black, 20' Length

Coupler Assembly

Product details

General

Braid
Braided Copper
Debris Shield Type
Aluinmum Foil
EU RoHS Indicator
Yes
Item Type
HDMI Cables
Material - Insulation
30% Glass Filled LCP
Material - Jacket
CM
Type
HDMI
UPC
662620212722

Dimensions

Outside Diameter
0.375 in
Weight
0.8 lb

Electrical Ratings

Amperage Rating
0.5 A
Current / Amperage Rating
0.5 A
Current Rating
0.5 A
Resistance
30 mili ohms Max
Voltage Rating
40 kV

Conductor Related

Conductor Size
#36 AWG
Conductor Type
Copper
Number of Conductors
15
Strands
1

Logistics

Carton Quantity
16

Resources and downloads