WBP_NSJ6GN_PRODIMAGE
WBP_NSJ6GN_PRODIMAGE

Category 6 netSELECT™ Jack

Brand:

Bryant

Catalog ID:

NSJ6GN

netSELECT™ Category 6 modular jacks meet all TIA channel parameters and support applications up to 5GBASE-T. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.

  • Easy To Terminate Angled Wiring Towers
  • Exceeds TIA Category 6 Standards

Quick-Lace Termination

Product details

General

Application

  • Up to 5GBASE-T, 802.3bt POE

Catalog Number

NSJ6GN

Color

Green

Construction Material - Main

Thermoplastic

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Beryllium Copper with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Snap-fit

Operating Cycles

750+ Plug

Performance

TIA Cat 6 Component

Series

Cat 6 UTP

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Sub Brand

netSELECT™

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack

UPC

883778503030

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

RJ45 Jack to IDC Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity

25

Number of Pieces in Package

1

Resources and downloads