WBP_02211013_PRODIMAGE
WBP_02211013_PRODIMAGE

Conduit Riser Grip, 1 1/2" Conduit, Ring Type, Closed Mesh, 1.00-1.24"

Brand:

Bryant

Catalog ID:

CC100R112

Conduit Riser Grip, 1 1/2" Conduit, Ring Type, Closed Mesh, 1.00-1.24"

Ring Type Closed Mesh

Product details

General

Application
Cable Support in Conduit
Approx Breaking Strength
590 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Series
Conduit Riser
Style
Closed Mesh, Single Weave
Type
Ring Type
UPC
781786248663

Dimensions

Conduit Trade Size
1 1/2 in

Conductor Related

Cable Diameter Range
1-1.24 in
Cable Size
1.00-1.24" (2.54-3.15)

Resources and downloads