Brand: Bryant
Catalog ID: NSC6B05
Standard Product
Application
Category 6
Catalog Number
NSC6B05
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Series
Cat 6
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778504983
Length
5 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
150
Pallet Quantity
5250