Brand: Bryant
Catalog ID: NSC6W15
Standard Product
Application
Category 6
Catalog Number
NSC6W15
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Cat 6
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778505195
Length
15 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
60