Brand: Bryant
Catalog ID: NSC5EW15
Standard Product
Application
Category 5e
Catalog Number
NSC5EW15
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505911
Length
15 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
60