Image of NSC5EW07 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 7' Length
Image of NSC5EW07 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 7' Length

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 7' Length

Brand: Bryant

Catalog ID: NSC5EW07

Copper Solutions, Patch Cord,NETSELECT, Cat5E, Slim Style, White, 7' Length

  • NETSELECT
  • Cat5E
  • Slim Style

Standard Product

Product details

General

Application

Category 5e

Catalog Number

NSC5EW07

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505898

Dimensions

Length

7 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

120

Resources and downloads