WBP_BRY45123C_PRODIMAGE
WBP_BRY45123C_PRODIMAGE
Discontinued

Cord and Cable Reels, Industrial Cord Reel, With HBL5369C, 45' 12/3, Yellow

Brand:

Bryant

Catalog ID:

BRY45123C20

Cord and Cable Reels, Industrial Cord Reel, With HBL5369C, 45' 12/3, Yellow

Positive Latch Maintains Desired Cord Length

Product details

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft.

Cable Type

#12/3 SJEO

Catalog Number

BRY45123C20

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with HBL5369C End

OEM Brand Name

Hubbell Bryant

Series

Industrial

Type

Reel With HBL5369C Connector

UPC

781786128156

Dimensions

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Resources and downloads