WBP_074011042_PRODIMAGE
WBP_074011042_PRODIMAGE

Deluxe Cord Grip, 90 Degree Male, 1.125-1.250", 1 1/4" With Mesh

Brand:

Bryant

Catalog ID:

DC1129114

Deluxe Cord Grip, 90 Degree Male, 1.125-1.250", 1 1/4" With Mesh

Standard Product

Product details

General

Application
90 Degree Male
EU RoHS Indicator
No
Material
Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Bryant
Series
Deluxe Cord Grips
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size
1 1/4 NPT
Type
90 Degree Male Thread
UPC
781786242289

Conductor Related

Cable Diameter Range
1.125 in-1.250 in
Number of Conductors
Jacketed UL Listed Cable Only

Logistics

Carton Quantity
5

Resources and downloads