WBP_NS782LA_PRODIMAGE
WBP_NS782LA_PRODIMAGE
WBP_NS780LA_front_PRODIMAGE
WBP_NS780LA_side-R_PRODIMAGE
+1
WBP_NS780LA_back_PRODIMAGE
Discontinued

Decorator Plate Frame with 2) Coax F- Connectors, Light Almond

Brand:

Bryant

Catalog ID:

NS782LA

Decorator Plate Frame with 2) Coax F- Connectors, Light Almond

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application

CATV

Catalog Number

NS782LA

Color

Light Almond

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

2) F-Coax Connector

Material - Mounting Hardware

Screw Mounting

Size

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778503641

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads