WBP_FASTMPB12_PRODIMAGE
WBP_FASTMPB12_PRODIMAGE
Discontinued

Fiber Adapter, ST Simplex, ST- Style, Phosphor Bronze, Black Oxide

Brand:

Bryant

Catalog ID:

FASTMPB12

Fiber Adapter, ST Simplex, ST- Style, Phosphor Bronze, Black Oxide.

6-Pack

Product details

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FASTMPB12

Color

Black

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

ST Simplex

Material

Bronze, Phosphor

Material - Mounting Hardware

Snap-In

Mounting Type

Bulkhead

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - Dia. 0.38”, flat 0.31”
  • Sleeve Material - Phosphor Bronze Sleeves

Style

ST-Style Duplex

Temperature Rating

0C to 70C

UPC

662620800769

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2

Logistics

Carton Quantity

12

Resources and downloads

Specifications