WBP_FRG625_PRODIMAGE
WBP_FRG625_PRODIMAGE

Audio/Video Connector, RG6, Compression, 25 Pack

Brand:

Bryant

Catalog ID:

FRG625

Audio/Video Connector, RG6, Compression, 25 Pack

Standard Product

Product details

General

Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Plug
Temperature Rating
Per TIA
Type
F-Connector
UPC
662620287737

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Compression
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
15
Pallet Quantity
4305

Resources and downloads