WBP_FSPLCDM6OR_PRODIMAGE
WBP_FSPLCDM6OR_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Orange

Brand:

Bryant

Catalog ID:

FSPLCDS6OR

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Orange

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPLCDS6OR

Color

Orange

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) LC Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620212074

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications