WBP_FSPLCQM3BE_PRODIMAGE
WBP_FSPLCQM3BE_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Beige

Brand:

Bryant

Catalog ID:

FSPLCQS3BE

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Beige

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQS3BE

Color

Beige

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

3) LC Quad

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620103839

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications