WBP_FSPLCQM3GN_PRODIMAGE
WBP_FSPLCQM3GN_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Green

Brand:

Bryant

Catalog ID:

FSPLCQS3GN

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Green

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Adapter Type

LC Quad

Application

  • Interconnect

Catalog Number

FSPLCQS3GN

Color

Green

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

3) LC Quad

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620103846

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications