Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3- Wire Grounding, 6-15R, White and Black, Single Pack
Image of BRY5669NC Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3- Wire Grounding, 6-15R, White and Black, Single Pack

Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3- Wire Grounding, 6-15R, White and Black, Single Pack

Brand: Bryant

Catalog ID: BRY5669NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3- Wire Grounding, 6-15R, White and Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 15A 250V
  • 2-Pole 3- Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5669NC

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786005976

Dimensions

Dimensions

2.95 in x 1.52 in x 1.38 in

Display Size

Standard Sized Product

Height

1.38 in

Length

2.95 in

Weight

0.15 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

4500