Image of BRY5469NCSY Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Yellow, Hi-Viz Yellow
Image of BRY5469NCSY Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Yellow, Hi-Viz Yellow

Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Yellow, Hi-Viz Yellow

Brand: Bryant

Catalog ID: BRY5469NCSY

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Yellow, Single Pack, Hi-Viz Yellow

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 250V
  • 2-Pole 3- Wire Grounding

Product details

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5469NCSY

Color

Sentinel Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786134171

Dimensions

Dimensions

2.95 in x 1.52 in x 1.38 in

Display Size

Standard Sized Product

Height

1.38 in

Length

2.95 in

Weight

0.1 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10

Resources and downloads