Image of OFCMD04 Fiber Accessory, Die-Set, 2QUICK Crimp Tool
Image of OFCMD04 Fiber Accessory, Die-Set, 2QUICK Crimp Tool
Discontinued

Fiber Accessory, Die-Set, 2QUICK Crimp Tool

Brand: Bryant

Catalog ID: OFCMD04

Fiber Accessory, Die-Set, 2QUICK Crimp Tool

  • Crimp Dies

Product details

General

Application

Fiber Crimp with 2QK Die Set

Catalog Number

OFCMD04

Construction Material - Main

Various

EU RoHS Indicator

Yes

Item Type

Tools

Material

Steel, Cast

Size

Standard Sized Product

Style

Crimp Tool

Sub Brand

OPTIChannel

Type

Tools

UPC

662620837147

Logistics

Carton Quantity

25

Resources and downloads

Specifications