Brand: Bryant
Catalog ID: FASTSCEMPB6
Adapter Type
Duplex
Application
Data Outlet
Catalog Number
FASTSCEMPB6
Color
Blue
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
SC to ST Duplex
Material
Bronze, Phosphor
Material - Mounting Hardware
Snap-In
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Specifications
Style
SC/ST-Style
Temperature Rating
0C to 70C
UPC
662620845548
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS
Carton Quantity
25