Image of OFPCRKM Fiber Hardware, Crimp Rings, Multi Mode Boots, Multi Mode, Black
Image of OFPCRKM Fiber Hardware, Crimp Rings, Multi Mode Boots, Multi Mode, Black
Discontinued

Fiber Hardware, Crimp Rings, Multi Mode Boots, Multi Mode, Black

Brand: Bryant

Catalog ID: OFPCRKM

Fiber Hardware, Crimp Rings, Multi Mode Boots, Multi Mode, Black

Product details

General

Boot Type

PVC

Catalog Number

OFPCRKM

Color

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

2-Click

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Plug Type

LC Connector

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Rings/Boots

Temperature Rating

Per TIA

UPC

662620839981

Electrical Ratings

Connectivity

Black

Conductor Related

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25

Resources and downloads

Specifications