Brand: Bryant
Catalog ID: FALCQSC6OR
Adapter Type
Quad
Application
Data Outlet
Catalog Number
FALCQSC6OR
Color
Orange
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
6) LC Quad
Material
Ceramic
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Quad
Temperature Rating
0C to 70C
UPC
662620211589
Display Size
1.25 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10
Carton Quantity
25