WBP_FALCQSC6Y_PRODIMAGE
WBP_FALCQSC6Y_PRODIMAGE
Discontinued

Fiber Optic Adapters, LC Quad, Snap In Mounting, Zircon Sleeves, Yellow, 6 Pack

Brand:

Bryant

Catalog ID:

FALCQSC6Y

Fiber Optic Adapters, LC Quad, Snap In Mounting, Zircon Sleeves, Yellow, 6 Pack.

  • LC Quad
  • Snap In Mounting
  • Zircon Sleeves
  • Yellow
  • 6 Pack

6-Pack

Product details

General

Adapter Type

Quad

Application

Data Outlet

Catalog Number

FALCQSC6Y

Color

Yellow

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) LC Quad

Material

Ceramic

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Quad

Temperature Rating

0C to 70C

UPC

662620211572

Dimensions

Display Size

1.25 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity

25

Resources and downloads

Specifications