Brand: Bryant
Catalog ID: FASCDSS6BK
Adapter Type
Duplex
Application
Data Outlet
Catalog Number
FASCDSS6BK
Color
Black
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
SC Duplex
Material
Ceramic
Material - Mounting Hardware
Screw
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
SC Duplex
Temperature Rating
0C to 70C
UPC
662620243481
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3
Carton Quantity
25