Brand: Bryant
Catalog ID: FASCDSC6BK
Adapter Type
Duplex
Application
Data Outlet
Catalog Number
FASCDSC6BK
Color
Black
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
SC Duplex
Material
Ceramic
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
SC Duplex
Temperature Rating
0C to 70C
UPC
662620243375
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3
Carton Quantity
25