Image of FASCDSC6B Fiber Optic Adapters, SC Duplex, Snap In Mounting, Zircon Sleeves, Blue, 6 Pack
Image of FASCDSC6B Fiber Optic Adapters, SC Duplex, Snap In Mounting, Zircon Sleeves, Blue, 6 Pack
Discontinued

Fiber Optic Adapters, SC Duplex, Snap In Mounting, Zircon Sleeves, Blue, 6 Pack

Brand: Bryant

Catalog ID: FASCDSC6B

Fiber Optic Adapters, SC Duplex, Snap In Mounting, Zircon Sleeves, Blue, 6 Pack.

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FASCDSC6B

Color

Blue

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC Duplex

Material

Ceramic

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

SC Duplex

Temperature Rating

0C to 70C

UPC

662620243368

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity

25

Resources and downloads

Specifications