Image of OFCLV3 Fiber Optic Cleve Tool
Image of OFCLV3 Fiber Optic Cleve Tool

Fiber Optic Cleve Tool

Brand: Bryant

Catalog ID: OFCLV3

Main Conductor: 4/0 - 954 AAC (.522"-1.125") Tap Conductor: #8 - 4/0 (.146"-.563")

  • Allows connection direct to the main conductor
  • Designed for easy installation and removal without damaging the conductor
  • The stainless steel eye bolt enhances strength and offers superior corrosion resistance
  • Range-taking - Accommodates a wide range of conductor sizes

Product details

General

Application

Optical Fiber Cleaving

Catalog Number

OFCLV3

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

Single/Multimode

MM

Style

Cleavers

Sub Brand

OPTIChannel

Type

Tools

UPC

662620284330

Resources and downloads

Specifications