Flat Panel TV Box, Bracket, New Work, Metal
Request a Quote
Brand:
Bryant
Catalog ID:
NSAV6NW
Flat Panel TV Box, Bracket, New Work, Metal
Standard Product
Product details
Resources and downloads
Product details
General
Construction
Stamped
EU RoHS Indicator
Yes
Item Type
Brackets
Knockouts
None
Material - Mounting Hardware
Wall Mounted
Number Of Outlets
None
Type
Stud Bracket
UPC
883778504617
Dimensions
Display Size
Standard Sized Product
Certifications And Compliance
Industry Standard(s)
RoHS Compliant
Logistics
Carton Quantity
10
Pallet Quantity
2400
Resources and downloads
Specifications
NSAV6NW Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
BRY R-2 Catalog Page