WBP_FT10BK3_PRODIMAGE
WBP_FT10BK3_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Black, 3'

Brand:

Bryant

Catalog ID:

BRYFT10BK3

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Black, 3'

Product details

General

Catalog Number

BRYFT10BK3

Channel Height

1.25 IN

Channel Width

1.81 IN

Color

Black

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 10

UPC

781786145498

Dimensions

Dimensions

3.0 ft x 5.6 in x 1.7 in

Height

1.7 in

Length

3 ft

Width

5.6 in

Resources and downloads