WBP_FT10BK5_PRODIMAGE
WBP_FT10BK5_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Black, 5'

Brand:

Bryant

Catalog ID:

BRYFT10BK5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Black, 5'

Product details

General

Catalog Number

BRYFT10BK5

Channel Height

1.25 IN

Channel Width

1.81 IN

Color

Black

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 10

UPC

781786145504

Dimensions

Dimensions

5.0 ft x 5.6 in x 1.7 in

Height

1.7 in

Length

5 ft

Width

5.6 in

Resources and downloads